33.9.5 MDxSRC

Modulation Source Control Register
Name: MDxSRC
Address: 0x6C

Bit 76543210 
    MS[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – MS[4:0] Modulator Source Selection

MS Connection
10101 - 11111 Reserved
10100 SPI2_SDO
10011 SPI1_SDO
10010 UART3_TX
10001 UART2_TX
10000 UART1_TX
01111 CLC4_OUT
01110 CLC3_OUT
01101 CLC2_OUT
01100 CLC1_OUT
01011 CMP2_OUT
01010 CMP1_OUT
01001 NCO1_OUT
01000 PWM3S1P2_OUT
00111 PWM3S1P1_OUT
00110 PWM2S1P2_OUT
00101 PWM2S1P1_OUT
00100 PWM1S1P2_OUT
00011 PWM1S1P1_OUT
00010 CCP1_OUT
00001 MDBIT
00000 Pin selected by MDSRCPPS