1 Silicon Issue Summary
Legend
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | ||
|---|---|---|---|---|
| Rev. C(1) | Rev. D | Rev. E | ||
| Device | ESD HBM (ESD STM 5.1) Level ±1000V | X | X | - |
| NVM | Programming Lock Bits | X | X | X |
Note:
- This revision is the initial release of the silicon.