2.3.1 Programming Lock Bits
Programming Lock Bits to a lock mode equal or lower than the current causes one word of Flash to be corrupted. The location of the corruption is random.
Work Around
When programming Lock Bits, make sure lock mode is not set to present, or lower levels.
Affected Silicon Revisions
| Rev. C | Rev. D | Rev. E |
| X | X | X |