The maximum temperature for serial programming is lowered.
Figure 1-3. Serial Programming Timing
Table 1-9. Serial Programming Characteristics, TA = -40°C to
85°C, VCC = 5V ±5% (Unless Otherwise Noted)
Symbol
Parameter
Min.
Typ.
Max.
Units
1/tCLCL
Clock frequency
2
MHz
tCLCL
Clock period
500
ns
tCLCH
Clock low pulse width
200
ns
tCHCH
Clock high pulse width
200
ns
tIVCH
Data input to clock high setup time
50
ns
tCHIX
Data input hold time after clock high
100
ns
tCLOV
Data output valid after clock low time
200
ns
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.