26.1 Features
- Bidirectional, Two-Wire Communication Interface
- Philips I2C Compatible1
- Standard mode
- Fast mode
- Fast mode plus
- System Management Bus (SMBus) 2.0
Compatible
- Support arbitration between Start/repeated Start and data bit
- Client arbitration allows support for the Address Resolution Protocol (ARP)
- Configurable SMBus Layer 1 time-outs in hardware
- Independent Host and Client Operation
- Single or multi-host bus operation with full arbitration support
- Flexible Client Address Match Hardware
Operating in All Sleep Modes, Including Power-Down
- 7-bit and general call address recognition
- 10-bit addressing support in collaboration with software
- Support for address range masking or secondary address match
- Optional software address recognition (permissive mode) for an unlimited number of addresses
- Input Filter for Bus Noise Suppression
- Smart Mode Support
1 The I2C standard uses the
terminology "host" and "client". The equivalent Microchip terminology used in this
document is "host" and "client" respectively.