19.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMREFEN | ADC0REFEN | AC0REFEN | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 2 – NVMREFEN NVM Reference Force Enable
| Value | Name | Description |
|---|---|---|
| 0 | AUTO | The reference is automatically enabled when needed |
| 1 | ALWAYSON | The reference is always on |
Bit 1 – ADC0REFEN ADC0 Reference Force Enable
| Value | Name | Description |
|---|---|---|
| 0 | AUTO | The reference is automatically enabled when needed |
| 1 | ALWAYSON | The reference is always on |
Bit 0 – AC0REFEN AC0 DACREF Reference Force Enable
| Value | Name | Description |
|---|---|---|
| 0 | AUTO | The reference is automatically enabled when needed |
| 1 | ALWAYSON | The reference is always on |