27.3.3 Interrupts

Table 27-2. Available Interrupt Vectors and Sources
NameVector DescriptionConditions
NMINon-Maskable InterruptCRC failure

When the interrupt condition occurs the OK flag in the Status (CRCSCAN.STATUS) register is cleared to ‘0’.

A Non-Maskable Interrupt (NMI) is enabled by writing a ‘1’ to the respective Enable (NMIEN) bit in the Control A (CRCSCAN.CTRLA) register, but can only be disabled with a System Reset. An NMI is generated when the OK flag in the CRCSCAN.STATUS register is cleared, and the NMIEN bit is ‘1’. The NMI request remains active until a System Reset and cannot be disabled.

An NMI can be triggered even if interrupts are not globally enabled.