21.7.8 Interrupt Flag Register - Split Mode
| Name: | INTFLAGS |
| Offset: | 0x0B |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LCMP2 | LCMP1 | LCMP0 | HUNF | LUNF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 6 – LCMP2 Low byte Compare Channel 2 Interrupt Flag
See LCMP0 flag description.
Bit 5 – LCMP1 Low byte Compare Channel 1 Interrupt Flag
See LCMP0 flag description.
Bit 4 – LCMP0 Low byte Compare Channel 0 Interrupt Flag
The Low byte Compare Interrupt (LCMPn) flag is set on a compare match on the corresponding compare channel in the low byte timer.
For all modes of operation, the LCMPn flag will be set when a compare
match occurs between the Low Byte Timer Counter (TCAn.LCNT) register and the
corresponding Compare n (TCAn.LCMPn) register. The LCMPn flag will not be
cleared automatically and has to be cleared by software. This is done by writing
a ‘1’ to its bit location.
Bit 1 – HUNF High byte Underflow Interrupt Flag
This flag is set on a high byte timer BOTTOM (underflow) condition.
HUNF is not automatically cleared and needs to be cleared by software. This is
done by writing a ‘1’ to its bit location.
Bit 0 – LUNF Low byte Underflow Interrupt Flag
This flag is set on a low byte timer BOTTOM (underflow) condition.
LUNF is not automatically cleared and needs to be cleared by software. This is
done by writing a ‘1’ to its bit location.