28.2.2.1 CCL Input Selection MUX

The following peripherals outputs are available as inputs into the CCL LUT.

ValueInput SourceINSEL0[3:0]INSEL1[3:0]INSEL2[3:0]
0x00MASKNone
0x01FEEDBACKLUTn
0x02LINKLUT(n+1)
0x03EVENTAEVENTA
0x04EVENTBEVENTB
0x05IOIN0IN1IN2
0x06AC0AC0 OUT
0x07--
0x08(1)USARTnUSART0 TXDUSART1 TXD-
0x09(2)SPISPI0 MOSISPI0 MOSISPI0 SCK
0x0ATCA0WO0WO1WO2
0x0B--
0x0CTCBTCB0 WOTCB1 WO-
Note:
  1. USART connections to the CCL work only in asynchronous/synchronous USART host mode.
  2. SPI connections to the CCL work only in host SPI mode.