18.5.3 VLM Control A

Name: VLMCTRLA
Offset: 0x08
Reset: 0x00
Property: -

Bit 76543210 
       VLMLVL[1:0] 
Access R/WR/W 
Reset 00 

Bits 1:0 – VLMLVL[1:0] VLM Level

These bits select the VLM threshold relative to the BOD threshold (LVL in BOD.CTRLB).

ValueDescription
0x0 VLM threshold 5% above BOD threshold
0x1 VLM threshold 15% above BOD threshold
0x2 VLM threshold 25% above BOD threshold
other Reserved