10.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BOOTLOCK | APCWP | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – BOOTLOCK Boot Section Lock
Writing this bit to ‘1’ locks the BOOT section from reading and
instruction fetching.
If this bit is ‘1’, a read from the BOOT section will return
‘0’. A fetch from the BOOT section will also return
‘0’ as instruction.
This bit can be written from the BOOT section only. It can only be cleared to
‘0’ by a Reset.
This bit will take effect only when the BOOT section is left the first time after the bit is written.
Bit 0 – APCWP Application Code Section Write Protection
Writing this bit to ‘1’ prevents further updates to the
Application Code section.
This bit can only be written to ‘1’. It is cleared
to ‘0’ only by Reset.