7.8.2.4 System Configuration 0
The default value given in this fuse description is the factory-programmed value, and should not be mistaken for the Reset value.
| Name: | SYSCFG0 |
| Offset: | 0x05 |
| Reset: | 0xF6 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CRCSRC[1:0] | TOUTDIS | RSTPINCFG[1:0] | EESAVE | ||||||
| Access | R | R | R | R | R | R | |||
| Reset | 1 | 1 | 1 | 0 | 1 | 0 | |||
Bits 7:6 – CRCSRC[1:0] CRC Source
| Value | Name | Description |
|---|---|---|
| 0x0 | FLASH | CRC of full Flash (boot, application code and application data) |
| 0x1 | BOOT | CRC of the boot section |
| 0x2 | BOOTAPP | CRC of application code and boot sections |
| 0x3 | NOCRC | No CRC |
Bit 4 – TOUTDIS Time-Out Disable
When the TOUTDIS bit in
FUSE.SYSCFG0 is ‘0’ and the RSTPINCFG bit field in FUSE.SYSCFG0
is configured to GPIO or RESET, there will be a time-out period after POR that
blocks NVM writes.
The NVM write block will last for 768
OSC32K cycles after POR. The EEBUSY and FBUSY bits in the NVMCTRL.STATUS
register must read ‘0’ before the page buffer can be filled or
NVM commands can be issued.
| Value | Description |
|---|---|
| 0 | NVM write block is enabled |
| 1 | NVM write block is disabled |
Bits 3:2 – RSTPINCFG[1:0] Reset Pin Configuration
| Value | Description |
|---|---|
| 0x0 | GPIO |
| 0x1 | UPDI |
| 0x2 | RESET |
| 0x3 | UPDI w/alternate RESET pin |
Bit 0 – EESAVE EEPROM Save Across Chip Erase
| Value | Description |
|---|---|
| 0 | EEPROM erased during Chip Erase |
| 1 | EEPROM not erased under Chip Erase |