17.5.4 Data Direction Toggle
| Name: | DIRTGL |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIRTGL[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:0 – DIRTGL[7:0] Data Direction Toggle
Writing a ‘0’ to bit n in this bit
field has no effect.
Writing a ‘1’ to bit n
in this bit field will toggle the corresponding bit in PORTx.DIR.
Reading this bit field will return the value of PORTx.DIR.