1 Memory Overview
The following table shows the memory overview of the entire family, but further documentation describes only the ATtiny3224/3226/3227 devices.
| Device |
ATtiny424 |
ATtiny824 |
ATtiny1624 |
ATtiny3224 |
|---|---|---|---|---|
| Flash Memory | 4 KB | 8 KB | 16 KB | 32 KB |
| SRAM | 512B | 1 KB | 2 KB | 3 KB |
| EEPROM | 128B | 128B | 256B | 256B |
| User Row | 32B | 32B | 32B | 32B |