3.1 I/O Multiplexing
| VQFN 24-pin | VQFN 20-pin | SSOP/SOIC 20-pin | TSSOP/SOIC 14-pin | Pin Name (1,2) | Other/Special | ADC0(3) | AC0 | USART0 | USART1 | SPI0 | TWI0 | TCA0 | TCBn | CCL |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 23 | 19 | 16 | 10 | PA0 |
RESET | LUT0-IN0 | ||||||||
| 24 | 20 | 17 | 11 | PA1 | AIN1 | TXD(4) | TXD | MOSI | LUT0-IN1 | |||||
| 1 | 1 | 18 | 12 | PA2 | EVOUTA | AIN2 | RxD(4) | RXD | MISO | LUT0-IN2 | ||||
| 2 | 2 | 19 | 13 | PA3 | EXTCLK | AIN3 | XCK(4) | XCK | SCK | WO3 | 1,WO | |||
| 3 | 3 | 20 | 14 | GND | ||||||||||
| 4 | 4 | 1 | 1 | VDD | ||||||||||
| 5 | 5 | 2 | 2 | PA4 | AIN4 | XDIR(4) | XDIR | SS | WO4 | LUT0-OUT | ||||
| 6 | 6 | 3 | 3 | PA5 | VREFA | AIN5 | OUT | WO5 | 0,WO | LUT3-OUT(4) | ||||
| 7 | 7 | 4 | 4 | PA6 | AIN6 | AINN0 | ||||||||
| 8 | 8 | 5 | 5 | PA7 | EVOUTA(4) | AIN7 | AINP0 | LUT1-OUT | ||||||
| 9 | PB7 | EVOUTB(4) | ||||||||||||
| 10 | PB6 | AINP3 | LUT2-OUT(4) | |||||||||||
| 11 | 9 | 6 | PB5 | CLKOUT | AIN8 | AINP1 | WO2(4) | |||||||
| 12 | 10 | 7 | PB4 | RESET(4) | AIN9 | AINN1 | WO1(4) | LUT0-OUT | ||||||
| 13 | 11 | 8 | 6 | PB3 | TOSC1 | RxD | WO0(4) | LUT2-OUT | ||||||
| 14 | 12 | 9 | 7 | PB2 |
TOSC2 EVOUTB | TxD | WO2 | LUT2-IN2 | ||||||
| 15 | 13 | 10 | 8 | PB1 | AIN10 | AINP2 | XCK | SDA | WO1 | LUT2-IN1 | ||||
| 16 | 14 | 11 | 9 | PB0 | AIN11 | AINN2 | XDIR | SCL | WO0 | LUT2-IN0 | ||||
| 17 | 15 | 12 | PC0 | AIN12 | XCK(4) | SCK(4) | 0,WO(4) | LUT3-IN0 | ||||||
| 18 | 16 | 13 | PC1 | AIN13 | RxD(4) | MISO(4) |
LUT1-OUT(4) | |||||||
| 19 | 17 | 14 | PC2 | EVOUTC | AIN14 | TxD(4) | MOSI(4) | LUT3-IN2 | ||||||
| 20 | 18 | 15 | PC3 | AIN15 | XDIR(4) | SS(4) | WO3(4) | LUT1-IN0 | ||||||
| 21 | PC4 | WO4(4) | 1,WO(4) |
LUT1-IN1 | ||||||||||
| 22 | PC5 | WO5(4) | LUT1-IN2 |
Note:
- Pin names are of type Pxn with x being the PORT instance (A, B) and n the pin number. Notation for signals is PORTx_PINn.
- All pins can be used for external interrupt where pins Px2 and Px6 of each port have full asynchronous detection. All pins can be used as event input.
- AIN[15:8] can not be used as negative ADC input for differential measurements.
- Alternative pin location. For selecting an alternative pin location, refer to the PORTMUX section.