34.5.2 DNL
Figure 34-49. DNL vs. Code (VDD
= 5.0V, T = 25°C, fADC = 145 ksps), Differential, External 2.048V
Reference
Figure 34-50. DNL vs. Temperature
(VDD = 5.0V, fADC = 145 ksps), Differential,
REFSEL = External Reference
Figure 34-51. DNL vs. Temperature
(VDD = 5.0V, fADC = 145 ksps), Differential,
REFSEL = Internal Reference
Figure 34-52. DNL vs. VDD
(fADC = 145 ksps) at T = 25°C, Differential, REFSEL =
External Reference
Figure 34-53. DNL vs. VDD
(fADC = 145 ksps) at T = 25°C, Differential, REFSEL =
Internal Reference