25.5.5 Interrupt Flags - Buffer Mode
| Name: | INTFLAGS |
| Offset: | 0x03 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXCIF | TXCIF | DREIF | SSIF | BUFOVF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RXCIF Receive Complete Interrupt Flag
When interrupt-driven data reception is used, the Receive Complete
Interrupt routine must read the received data from the DATA register to clear
RXCIF. If not, a new interrupt will occur directly after the return from the
current interrupt. This flag can also be cleared by writing a
‘1’ to its bit location.
Bit 6 – TXCIF Transfer Complete Interrupt Flag
This flag is set when all the data in the Transmit shift register has been
shifted out, and there is no new data in the transmit buffer (SPIn.DATA). The
flag is cleared by writing a ‘1’ to its bit location.
Bit 5 – DREIF Data Register Empty Interrupt Flag
This flag indicates whether the Transmit Data Buffer register is ready to receive
new data. The flag is ‘1’ when the transmit buffer is empty and
‘0’ when the transmit buffer contains data to be
transmitted that has not yet been moved into the shift register. The DREIF is
cleared after a Reset to indicate that the transmitter is ready.
The DREIF is cleared by writing to DATA. When interrupt-driven data transmission is used, the Data Register Empty Interrupt routine must either write new data to DATA to clear DREIF or disable the Data Register Empty interrupt. If not, a new interrupt will occur directly after the return from the current interrupt.
Bit 4 – SSIF Client Select Trigger Interrupt Flag
This flag indicates that the SPI has been in Host mode, and the
SS pin has been pulled low externally, so the SPI
is now working in Client mode. The flag will only be set if the Client Select
Disable (SSD) bit is not ‘1’. The flag is cleared by writing a
‘1’ to its bit location.
Bit 0 – BUFOVF Buffer Overflow
This flag indicates data loss due to a Receive Data Buffer full condition. This
flag is set if a Buffer Overflow condition is detected. A Buffer Overflow occurs
when the receive buffer is full (two bytes), and a third byte has been received
in the shift register. If there is no transmit data, the Buffer Overflow will
not be set before the start of a new serial transfer. This flag is cleared when
the DATA register is read or by writing a ‘1’ to its bit
location.