2.4 Wifi Provisioning via SoftAP
This example compiles the Wifi Provisioning via SoftAP application which is used to provision a WiFi connection.
Description
In this demonstration, the WINC Driver will advertise a SoftAP. The SoftAP connection is leveraged to provision a WiFi connection.
Downloading and building the application
To download or clone this application from Github, go to the top level of the repository
Path of the application within the repository is apps/wifi_provisioning_via_softap/firmware .
To build the application, refer to the following table and open the project using its IDE.
Project Name | Description |
---|---|
sam_d21_xpro_winc3400.X | MPLABX project for SAMD21 and WINC3400 Xplained pro |
Setting up SAMXXX Xplained Pro board
Connect the Debug USB port on the SAMXXX Xplained Pro board to the computer using a micro USB cable
Running the Application
Open the project.
Build and program the generated code into the hardware using its IDE.
Please refer "firmware update guide" and "WINC Driver Demonstrations" for more information.