3 Microchip MPLAB® Harmony 3 Release Notes
Harmony 3 Wireless application examples for WINC3400 v3.7.1
Development kit and demo application support
Following table provides number of Wireless examples available for different development kits.
| Development Kits | MPLABx applications |
|---|---|
| SAMD21 with WINC3400 Xpro | 8 |
| SAME54 with WINC3400 Xpro | 10 |
| SAMA5D27-SOM1-EK1 with WINC3400 Wifi 8 Click board | 2 |
| PIC32MZ EF 2.0 curiosity board with WINC3400 Xpro | 2 |
New Features
- Migrated all the host applications with latest "wireless_wifi" driver v3.11.1
Known Issues
- WolfMQTT(STA bypass mode) demo application need to build "third_party/wolfMQTT/mqtt_socket.c" without xc32 option 'Make warnings into errors' as it uses the obsolete #include <sys/errno.h> file in WolfMQTT repo.
- User may face connectivity issue with the SSL demo of bypass mode with FreeRTOS. Please use SSL demo of bypass mode without FreeRTOS.
- Additional known issues can be found at WINC3400-known-issues
Development Tools
- MPLAB® X IDE v6.20
- MPLAB® X IDE plug-ins:
- MPLAB® Code Configurator (MCC) v5.5.1
- MPLAB® XC32 C/C++ Compiler v4.45