Jump to main content
MPLAB Harmony WINC3400 Wireless Applications
Search
1
MPLAB® Harmony License
2
Harmony 3 Wireless application examples for WINC3400
2.1
WINC STA Bypass Demo Application
2.2
TCP Server in SoftAP
2.3
Wifi Provisioning via WPS
2.4
Wifi Provisioning via SoftAP
2.5
Wi-Fi provisioning using BLE
2.6
TCP Client
2.7
Power Save Mode
2.8
AP Scan
2.9
WINC3400 Bypass Mode Demo Applications
2.10
Create your first WINC3400 Bypass mode example using Harmony TCP/IP stack
2.11
WINC3400 Socket Mode Demo Applications
2.12
Example project creation - WINC3400 Socket mode project with SAMD21
2.13
Example project creation - WINC3400 Socket mode project with SAME54
2.14
Create WINC Project - Getting Started
2.15
WINC Devices – Integrated Serial Flash Memory Download Procedure
2.16
Supported Network Modes in WINC
3
Microchip MPLAB® Harmony 3 Release Notes
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature