Jump to main content
4.4 Pin Capacitance
Table 4-3. Pin Capacitance(1,2)Symbol | Typical | Maximum | Units | Conditions |
---|
CIN | 4 | 6 | pF | VIN =
0V |
COUT | 8 | 12 | pF | VOUT
= 0V |
Note:
- This parameter is characterized but is not 100% tested in production.
- f = 1 MHz, TA = 25°C