4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumMaximumUnitsTest Conditions
Input Load CurrentILI—1μAVIN = 0V to VCC
Output Leakage CurrentILO—1μAVI/O = 0V to VCC
VCC Standby Current CMOSISB—50μACE = VCC - 0.3V to VCC + 1V
VCC Active CurrentICC—15mAf = 5 MHz; IOUT = 0 mA, VCC = 3.6V
Input Low VoltageVIL—0.8V
Input High VoltageVIH2.0—V
Output Low VoltageVOL—0.45VIOL = 1.6 mA, VCC = 3.0V
Output High VoltageVOH12.4—VIOH = -100 μA, VCC = 3.0V