3 What’s New?
v6.1.4
-
Bug fixes to the I2C PLIB firmware and MCC UI
v6.1.3
-
Bug fixes to the I2C PLIB firmware and MCC UI
-
Resolved all the required and mandatory MISRA violations and suppressed a few advisory MISRA violations
v6.1.2
- Added PIC18FxxQ20 device family support
- Support to write complete Page Write Buffer of large EEPROMs
- Resolved the incorrect I2C output frequency
v6.1.1
- I2C APIs are grouped correctly in the documentation
v6.1.0
- Added I2C Host and I2C Client drivers with the respective basic user interfaces(UI) to facilitate migration across PIC®, AVR® and dsPIC® devices
For the full changelog, refer to: scf-pic8-i2c-v2.