1.2 EtherCAT Counter FoE Application
This EtherCAT example application demonstrates the capable of doing firmware updates via FoE (File over EtherCAT).The communication between EtherCAT Manager (TwinCAT Manager) and Client (EtherCAT LAN925x) communication with EVB_LAN925x_SAMD51 micro-controller. Microchip’s EtherCAT provides the information about how to configure and run the application on different EtherCAT platform.
| Target Development board | Description |
|---|---|
| EVB_LAN9252_SAMD51 | ETherCAT evaluation board with LAN9252 |
| EVB_LAN9253_SAMD51 | ETherCAT SAMD51 evaluation board with LAN9253 SPI Communication |
| EVB_LAN9253_SAMD51_SQI | ETherCAT SAMD51 evaluation board with LAN9253 SQI Communication |
| EVB_LAN9255_SAME53_SPI | ETherCAT SAME53 evaluation board with LAN9255 SPI Communication |
| EVB_LAN9255_SAME53_SQI | ETherCAT SAME53 evaluation board with LAN9255 SQI Communication |