1.1 Kit Overview
The RNBD350 Add On Board contains an RNBD350PE module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.
The RNBD350 Add On Board contains an RNBD350PE module. The signals required for control interface and other status/event indicators are connected to the on-board features of the Add On Board for flexibility and rapid prototyping.