4.2 LED
One yellow user LED is available on the PIC16F17576 Curiosity Nano board. Either GPIO or PWM can control it. Driving the connected I/O line to GND can also activate the LED.
| PIC16F17576 Pin | Function | Shared Functionality |
|---|---|---|
| RE1 | Yellow LED0 | Edge connector |