4.1 32.768 kHz Crystal
The PIC16F17576 Curiosity Nano Board has a 32.768 kHz crystal mounted (VMK3-9002-32K7680000). By default, the crystal is connected to the PIC16F17576. The GPIO pins are disconnected from the edge connector to avoid contention and to remove excessive capacitance on the lines. Disconnecting the crystal from the PIC16F17576 and using the pins for other purposes requires a few hardware modifications.
| PIC16F17576 Pin | Function | Shared Functionality |
|---|---|---|
| RC0 | SOSC0 | Edge connector |
| RC1 | SOSC1 | Edge connector |
- Disconnect the two I/O lines routed to crystal by cutting the two cut straps on the top side of the board, J109 and J110.
- Connect the two I/O lines to the edge connector by soldering a blob to each circular solder point at the bottom of the board, J107 and J108. These are marked RC1 and RC0 in the silkscreen.
The 32.768 kHz crystal uses a cut strap (J111) to measure the oscillator safety factor (this is done by cutting the strap and adding a 0402 SMD resistor across it). The AN2648 application note from Microchip contains more information about oscillator allowance and safety factors.