30.8.4 CLCnSEL0
Name: | CLCnSEL0 |
Offset: | 0x068E |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
D1S[6:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | x | x | x | x | x | x | x |
Bits 6:0 – D1S[6:0] CLCn Data1 Input Selection
DyS | Input Source | DyS (cont.) | Input Source (cont.) |
---|---|---|---|
[0] 0000 0000 | CLCIN0PPS | [32] 0010 0000 | C2_OUT |
[1] 0000 0001 | CLCIN1PPS | [33] 0010 0001 | ZCD_OUT |
[2] 0000 0010 | CLCIN2PPS | [34] 0010 0010 | IOCIF |
[3] 0000 0011 | CLCIN3PPS | [35] 0010 0011 | CLC1_OUT |
[4] 0000 0100 | FOSC | [36] 0010 0100 | CLC2_OUT |
[5] 0000 0101 | HFINTOSC | [37] 0010 0101 | CLC3_OUT |
[6] 0000 0110 | LFINTOSC | [38] 0010 0110 | CLC4_OUT |
[7] 0000 0111 | MFINTOSC (500 kHz) | [39] 0010 0111 | TX1/CK1 |
[8] 0000 1000 | MFINTOSC (32 kHz) | [40] 0010 1000 | TX2/CK2 |
[9] 0000 1001 | — | [41] 0010 1001 | SDA1/SDO1 |
[10] 0000 1010 | SOSC | [42] 0010 1010 | SCL1/SCK1 |
[11] 0000 1011 | EXTOSC | [43] 0010 1011 | SDA2/SDO2 |
[12] 0000 1100 | ADCRC | [44] 0010 1100 | SCL2/SCK2 |
[13] 0000 1101 | CLKR_OUT | [45] 0010 1101 | CWG1A_OUT |
[14] 0000 1110 | TMR0_Overflow | [46] 0010 1110 | CWG1B_OUT |
[15] 0000 1111 | TMR1_Overflow | ... | — |
[16] 0001 0000 | TMR2_Postscaled_OUT | ... | — |
[17] 0001 0001 | TMR3_Overflow | ... | — |
[18] 0001 0010 | TMR4_Postscaled_OUT | ... | — |
[19] 0001 0011 | TMR6_Postscaled_OUT | ... | — |
[20] 0001 0100 | CCP1_OUT | ... | — |
[21] 0001 0101 | CCP2_OUT | ... | — |
[22] 0001 0110 | PWM1S1P1_OUT | ... | — |
[23] 0001 0111 | PWM1S1P2_OUT | ... | — |
[24] 0001 1000 | PWM2S1P1_OUT | ... | — |
[25] 0001 1001 | PWM2S1P2_OUT | ... | — |
[26] 0001 1010 | PWM3S1P1_OUT | ... | — |
[27] 0001 1011 | PWM3S1P2_OUT | ... | — |
[28] 0001 1100 | PWM4S1P1_OUT | ... | — |
[29] 0001 1101 | PWM4S1P2_OUT | ... | — |
[30] 0001 1110 | NCO1_OUT | ... | — |
[31] 0001 1111 | C1_OUT | [127] 0111 1111 | — |
Reset States: |
|