25.8 Register Definitions: NCO

Long bit name prefixes for the NCO peripherals are shown in the table below. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 25-1. NCO Long Bit Name Prefixes
Peripheral Bit Name Prefix
NCO1 NCO1