8.7.1 Device ID
| Name: | DEVICEID |
| Offset: | 0x8006 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved | Reserved | DEV[11:8] | |||||||
| Access | R | R | R | R | R | R | |||
| Reset | 1 | 1 | q | q | q | q | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEV[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | q | q | q | q | q | q | q | q | |
Bit 13 – Reserved
Reserved - Read as ‘1’
Bit 12 – Reserved
Reserved - Read as ‘1’
Bits 11:0 – DEV[11:0] Device ID
| Device | Device ID |
|---|---|
| PIC16F18154 | 310Ah |
| PIC16F18155 | 310Fh |
| PIC16F18174 | 310Bh |
| PIC16F18175 | 3110h |