Jump to main content
23.13.4 TxGATE
Timer Gate Source
Selection RegisterName: | TxGATE |
Offset: | 0x0310,0x0316 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | GSS[4:0] | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bits 4:0 – GSS[4:0] Timer Gate Source
Selection
Table 23-5. Timer Gate SourcesGSS | Gate Source |
---|
Timer1 | Timer3 |
---|
11111-11001 | Reserved |
11000 | CLC4_OUT |
10111 | CLC3_OUT |
10110 | CLC2_OUT |
10101 | CLC1_OUT |
10100 | ZCD_OUT |
10011 | C2_OUT |
10010 | C1_OUT |
10001 | NCO1_OUT |
10000 | PWM4S1P2_OUT |
01111 | PWM4S1P1_OUT |
01110 | PWM3S1P2_OUT |
01101 | PWM3S1P1_OUT |
01100 | PWM2S1P2_OUT |
01011 | PWM2S1P1_OUT |
01010 | PWM1S1P2_OUT |
01001 | PWM1S1P1_OUT |
01000 | CCP2_OUT |
00111 | CCP1_OUT |
00110 | TMR6_Postscaled_OUT |
00101 | TMR4_Postscaled_OUT |
00100 | TMR3_overflow_OUT | Reserved |
00011 | TMR2_Postscaled_OUT |
00010 | Reserved | TMR1_overflow_OUT |
00001 | TMR0_overflow_OUT |
00000 | Pin selected by T1GPPS | Pin selected by T3GPPS |