3 Get the Tools
Atmel Studio 6.2, which uses GCC compiler, is the preferred IDE to get started with SAM L21. Atmel Software Framework supports the IAR™ compiler and the ASF standalone package can be used to get example projects for SAM L21 in the IAR IDE.