6.2 Numerical Application
The following OTP content and ADC acquisitions are read from a sample of the SAMA7G54-EK evaluation kit. All are given in decimal format:
- TSCAL_P1 = 27
- TSCAL_P4 = 639436
- TSCAL_P6 = 1198021
- ADCVTEMP = 17974
- ADCVBG = 31416
This result should be understood as 49.1°C ±5°C.