6.1 Junction Temperature Equation
The following equation is used with the above-mentioned calibration data to improve the temperature sensor reading.
Where :
- ADCVTEMP is the averaged ADC measurement of the VTEMP voltage performed at temperature TJ.
- ADCVBG is the averaged ADC measurement of the VBG voltage performed at temperature TJ.
- dVTEMP /dT is the VTEMP voltage sensitivity to temperature = 2080.