8.2 Vertical Navigation
(Ask a Question)Use the Push/Pop command to push into or pop out of a module or instance in the Hierarchical ADL Netlist view. The up and down traversing of the hierarchy is done one hierarchy level at a time.
Use the Push/Pop command to push into or pop out of a module or instance in the Hierarchical ADL Netlist view. The up and down traversing of the hierarchy is done one hierarchy level at a time.
Rev: 2026.1