9.3.2 Port Name
(Ask a Question)This is an editable field for the assignment of a port to that particular pin number. It contains a pull-down list of the assignable and available Ports for the pin. Select Unassigned to leave the pin unassigned.
This is an editable field for the assignment of a port to that particular pin number. It contains a pull-down list of the assignable and available Ports for the pin. Select Unassigned to leave the pin unassigned.
Rev: 2026.1