3.6.5 Supported Versions/Devices

3.6.5.1 Supported FPGA Devices

SmartHLS™ supports the following Microchip FPGA Devices:

  • PolarFire® SoC
  • PolarFire®
  • SmartFusion® 2 and IGLOO® 2
  • RTG4™

SmartHLS does not support FPGA devices from other vendors.

3.6.5.2 Supported Libero Version

Since version 2022.3, SmartHLS™ has been integrated into the Libero SoC Design Suite. From that release onward, SmartHLS supports the Libero version included in the same Libero SoC Design Suite release. Prior to this integration, SmartHLS releases were compatible with the corresponding Libero release and used a three-part version number. For example, SmartHLS v2022.1.1 is compatible with Libero v2022.1.