21.12.10 construct_chain_automatically

Description

This Tcl command automatically starts chain construction for the specified programmer.

construct_chain_automatically -name {name}

Arguments

ParameterTypeDescription
namestringSpecifies the programmer(s) name(s). You can repeat this argument to specify multiple programmers names.
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneRequired parameter 'name' is missing.
NoneParameter 'name' is missing or has invalid value.
NoneParameter 'name' has illegal value.
NoneParameter 'param_name' is not defined. Valid command formatting is 'construct_chain_automatically [-name "name"]+'.

Supported Families

Supported Families
PolarFire®
PolarFire SoC
RTG4™
SmartFusion® 2
IGLOO® 2

Example

For a single programmer:

construct_chain_automatically -name {E2004NSXB1}

See Also

  • scan_chain_prg
  • enable_device
  • set_debug_programmer
  • set_device_name
  • set_programming_file
  • set_programming_action
  • run_selected_actions