17.2.11.1.8 derive_constraints

Description

Instantiate component SDC/PDC/NDC files into the design-level database.

derive_constraints

Arguments

Return TypeDescription
0Command succeeded.
1Command failed. There is an error. You can observe the error message in the console.

List of Errors

Error CodeError MessageDescription

ERR0013

Top-level is not definedThis means that the top-level module or entity is not specified. To fix this call, issue the set_top_level command before the derive_constraints command.

Supported Families

PolarFire®
PolarFire SoC
RTG4™
SmartFusion® 2
IGLOO® 2

Example

derive_constraints