1.2.2.1.5 PRIME Filter Window

The filter window (only allowed in Log View mode) allows selecting the frames shown in the main view table. Several parameters can be used to set up a filter:
  • LNID
  • Generic Type
  • Frame Id
  • Level
  • MAC
  • Timestamp
  • Up/down
  • Channel
  • LCID
  • SID
  • PDU type

A combination of different parameters can be created and applied. The filter then is transformed into a SQL statement used to query the database and retrieve the data shown in the table. Figure 1-22 shows the Filter tool for selecting the frames in the database that have the LNID equal to 127 and a generic type of Register. This will select all register frames from nodes with the LNID equal to 127.

Figure 1-22. Filter Tool Window

MAC filter performs a very complex query. It searches the database for each time a PRIME node registers itself with a Base Node and gets assigned an LNID. Keeps track of PNPDUs frames. It cannot be used with other filters.