1.3.2.2 PIC32CXMTSH-DB
The following picture shows the PIC32CXMTSH-DB board connected with PL460-EK expansion board:
PL460-EK is connected to XPLAINED PRO connector (J20) of PIC32CXMTSH-DB. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For more information about PL460-EK refer to its user guide.
The Isolated USB connector (J12) of PIC32CXMTSH-DB can be used to:
- Manage the PLC PHY Tx Test Console. UART baud-rate is configured at 115200 bps.
The SWD/JTAG connector (J17) of PIC32CXMTG-EK can be used to:
- Flash/debug the PIC32CXMTSH device with an external debugger.
A 12V DC jack must be plugged into PIC32CXMTSH-DB in order to supply the power of the board.
For more information about PIC32CXMTSH-DB refer to its user guide.