1.8.3.1 PIC32CXMTG-EK

The following picture shows the PIC32CXMTG-EK board connected with PL460-EK and REB215-XPRO expansion boards:

Figure 1-95. PIC32CXMTG-EK + PL460-EK + REB215-XPRO

PL460-EK is connected to XPRO Interface connector (J10) of PIC32CXMTG-EK. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For more information about PL460-EK refer to its user guide.

REB215-XPRO is connected to mikroBUS 1 connector (J8) of PIC32CXMTG-EK using a mikroBUS to REB215 adapter (schematic shown below). For more information about REB215-XPRO refer to its user guide.

Figure 1-96. MikroBUS to REB215 Adapter Schematic

It is possible to connect only one expansion board and the application runs correctly, with only PLC or RF interface available.

The USB connector (J4) of PIC32CXMTG-EK can be used to:
  • Show debug information and information about the cycles, using a terminal emulator (console). UART baud-rate is configured at 115200 bps (it can’t be higher due to hardware limitations on this board).
  • Flash/debug the PIC32CXMTG device with the on-board Jlink debugger

For more information about PIC32CXMTG-EK refer to its user guide.