1.5.3.1 PIC32CXMTG-EK
The following picture shows the PIC32CXMTG-EK board connected with PL460-EK expansion board:
PL460-EK is connected to XPRO Interface connector (J10) of PIC32CXMTG-EK. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For more information about PL460-EK refer to its user guide.
The USB connector (J4) of PIC32CXMTG-EK can be used to:
- Manage the MAC-RT PLC & Go application through the serial console. UART baud-rate is configured at 115200 bps (it can’t be higher due to hardware limitations on this board).
- Flash/debug the PIC32CXMTG device with the on-board Jlink debugger
For more information about PIC32CXMTG-EK refer to its user guide.