1.6.3.1 PIC32CXMTG-EK
The following picture shows the PIC32CXMTG-EK board connected with PL460-EK and REB215-XPRO expansion boards:
PL460-EK is connected to XPRO Interface connector (J10) of PIC32CXMTG-EK. A 15V DC jack must be plugged into PL460-EK in order to supply the power for PLC transmission. For more information about PL460-EK refer to its user guide.
REB215-XPRO is connected to mikroBUS 1 connector (J8) of PIC32CXMTG-EK using a mikroBUS to REB215 adapter (schematic shown below). For more information about REB215-XPRO refer to its user guide.
It is possible to connect only one expansion board and the application runs correctly, with only PLC or RF interface available.
- Manage G3 API (ADP, LBP and MAC). UART baud-rate is configured at 115200 bps (it can’t be higher due to hardware limitations on this board).
- Flash/debug the PIC32CXMTG device with the on-board Jlink debugger
For more information about PIC32CXMTG-EK refer to its user guide.