1.8 G3 Coordinator UDP Cycles/Responder
The G3 Coordinator UDP Cycles/Responder application implements a G3-Hybrid Coordinator, capable of creating a G3 network and cycling the joined devices with UDP requests. This application replies to UDP and ICMPv6 requests.
This application can be used to pass the G3 Conformance certification tests:
- G3 stack is configured according to the requirements of these tests
- The implemented UDP responder supports the commands required for these tests
- It replies to ICMPv6 Echo Requests, which is required for these tests
The provided projects are PLC-RF hybrid. However, they can be PLC-only or RF-only if only one expansion board is connected. There are projects with FreeRTOS and without operative system (Bare-Metal). The following table shows the available G3 Coordinator UDP Cycles/Responder projects.
| Bare-Metal / FreeRTOS | Path | Boards |
|---|---|---|
| Bare-Metal | smartenergy_g3_apps\apps\g3_apps\g3_coordinator_udp\pic32cx_mtg_ek_pl460_rf215.X | PIC32CXMTG-EK + PL460-EK + REB215-XPRO |
| FreeRTOS | smartenergy_g3_apps\apps\g3_apps\g3_coordinator_udp\pic32cx_mtg_ek_pl460_rf215_freertos.X | PIC32CXMTG-EK + PL460-EK + REB215-XPRO |
| Bare-Metal | smartenergy_g3_apps\apps\g3_apps\g3_coordinator_udp\sam_d20_xpro_pl460.X | SAM D20 Xplained Pro + PL460-EK |