1.10 Metering Demo G3 Device UDP/ICMPv6 Responder

The Metering Demo G3 Device UDP/ICMPv6 Responder application implements a metering application and a G3-Hybrid Device, capable of joining a G3 network and replying to UDP and ICMPv6 requests. It demonstrates how to send metrology data through UDP.

It is actually the conjunction of another two applications:

The provided projects are PLC-RF hybrid. However, they can be PLC-only or RF-only if only one expansion board is connected. There are projects with FreeRTOS and without operative system (Bare-Metal). The following table shows the available G3 Device UDP/ICMPv6 Responder projects:

Table 1-10. Metering Demo G3 Device UDP/ICMPv6 Responder Projects
Bare-Metal / FreeRTOSPathBoards
Bare-Metalsmartenergy_g3_apps\apps\metrology_apps\metering_demo_g3_device_udp\pic32cx_mtsh_db_pl460_rf215.XPIC32CXMTSH-DB + PL460-EK + REB215-XPRO
FreeRTOSsmartenergy_g3_apps\apps\metrology_apps\metering_demo_g3_device_udp_freertos\pic32cx_mtsh_db_pl460_rf215.XPIC32CXMTSH-DB + PL460-EK + REB215-XPRO