12.10.9 PIR2
Note: Interrupt flag bits are set when an
Interrupt condition occurs, regardless of the state of its corresponding enable bit or
the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag
bits are cleared before enabling an interrupt.
| Name: | PIR2 |
| Offset: | 0x008E |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLC2IF | CLC1IF | CWG1IF | NCO1IF | CCP2IF | CCP1IF | TMR6IF | TMR4IF | ||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – CLC2IF CLC2 Interrupt Flag
| Value | Description |
|---|---|
| 1 | CLC2 interrupt has occurred (must be cleared in software) |
| 0 | CLC2 interrupt event has not occurred |
Bit 6 – CLC1IF CLC1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | CLC1 interrupt has occurred (must be cleared in software) |
| 0 | CLC1 interrupt event has not occurred |
Bit 5 – CWG1IF CWG1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | CWG1 interrupt has occurred (must be cleared in software) |
| 0 | CWG1 interrupt event has not occurred |
Bit 4 – NCO1IF NCO1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | NCO1 interrupt has occurred (must be cleared in software) |
| 0 | NCO1 interrupt event has not occurred |
Bit 3 – CCP2IF CCP2 Interrupt Flag
| Value | CCP Mode | ||
|---|---|---|---|
| Capture | Compare | PWM | |
1 | Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 | Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
Bit 2 – CCP1IF CCP1 Interrupt Flag
| Value | CCP Mode | ||
|---|---|---|---|
| Capture | Compare | PWM | |
1 | Capture occurred (must be cleared in software) | Compare match occurred (must be cleared in software) | Output trailing edge occurred (must be cleared in software) |
0 | Capture did not occur | Compare match did not occur | Output trailing edge did not occur |
Bit 1 – TMR6IF TMR6 Interrupt Flag
| Value | Description |
|---|---|
| 1 | TMR6 interrupt has occurred (must be cleared in software) |
| 0 | TMR6 interrupt event has not occurred |
Bit 0 – TMR4IF TMR4 Interrupt Flag
| Value | Description |
|---|---|
| 1 | TMR4 interrupt has occurred (must be cleared in software) |
| 0 | TMR4 interrupt event has not occurred |