12.10.8 PIR1
Note:
- Interrupt flag bits are set when an Interrupt condition occurs, regardless of the state of its corresponding enable bit or the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag bits are cleared before enabling an interrupt.
| Name: | PIR1 |
| Offset: | 0x008D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TMR2IF | TMR3GIF | TMR3IF | TMR1GIF | TMR1IF | ACTIF | NVMIF | |||
| Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – TMR2IF TMR2 Interrupt Flag
| Value | Description |
|---|---|
| 1 | TMR2 interrupt has occurred (must be cleared in software) |
| 0 | TMR2 interrupt event has not occurred |
Bit 6 – TMR3GIF TMR3 Gate Interrupt Flag
| Value | Description |
|---|---|
| 1 | The TMR3 Gate has gone inactive (must be cleared in software) |
| 0 | TMR3 Gate is active |
Bit 5 – TMR3IF TMR3 Interrupt Flag
| Value | Description |
|---|---|
| 1 | TMR3 interrupt has occurred (must be cleared in software) |
| 0 | TMR3 interrupt event has not occurred |
Bit 4 – TMR1GIF TMR1 Gate Interrupt Flag
| Value | Description |
|---|---|
| 1 | The TMR1 Gate has gone inactive (must be cleared in software) |
| 0 | TMR1 Gate is active |
Bit 3 – TMR1IF TMR1 Interrupt Flag
| Value | Description |
|---|---|
| 1 | TMR1 interrupt has occurred (must be cleared in software) |
| 0 | TMR1 interrupt event has not occurred |
Bit 2 – ACTIF Active Clock Tuning Interrupt Flag
| Value | Description |
|---|---|
| 1 | Active Clock Tuning interrupt occurred (must be cleared in software) |
| 0 | Active Clock Tuning interrupt event has not occurred |
Bit 0 – NVMIF Nonvolatile Memory (NVM) Interrupt Flag
| Value | Description |
|---|---|
| 1 | The requested NVM operation has completed (must be cleared in software) |
| 0 | NVM interrupt event has not occurred |