4.2.2 Mechanical Switch
The PIC16F15276 Curiosity Nano board has one mechanical switch, which is a generic user-configurable switch. Pressing the switch will drive the I/O line to ground (GND).
Tip: There is no externally
connected pull-up resistor on the switch. Make sure that an internal pull-up resistor is
enabled on pin RB5 to use the
switch.
| PIC16F15276 Pin | Description | Shared Functionality |
|---|---|---|
| RB5 | User switch (SW0) | Edge connector, On-board debugger |