4.2.1 LED
There is one yellow user LED available on the PIC16F15276 Curiosity Nano board that can be controlled by either GPIO or PWM. Driving the connected I/O line to GND can also activate the LED.
| PIC16F15276 Pin | Function | Shared Functionality |
|---|---|---|
| RE2 | Yellow LED0 | Edge connector |